Socket head screw with hexagon socket steel bright (black) 07160-218X200
Sales unit
€15.20
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
DIN
DIN 912
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M18
G=thread / for thread
M18
L=Length
200
SW=key width
14
DK
27
Grade
12.9
K
18
Kind of fastening
hexagon socket
Lg
max.
152
Ls
min.
139,5
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
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 12.9, bright (black).
Note
M18 as per DIN 912.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.