EN
Choose your language
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main material
stainless steel A4
Surface finish body
bright
D=Thread
M5
L=Length
30
SW=key width
4
D1
2,5
DK
8,5
Grade
70
K
3,5
Kind of fastening
hexagon socket
Lg max.
14
Ls min.
10
T
1,88
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
Inox A2 ou inox A4.
Finition
Inox A2-70, poli. 
Inox A4-70, poli.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought