Socket head screw with hexagon socket steel electro zinc-plated 07161-410X50
- Steel
- Grade 8.8 or 10.9
- Bright (black) or electro zinc-plated
Sales unit
1,11 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main
material
steel
Surface finish
body
electro zinc-plated
D=Thread
M10
G=thread / for thread
M10
L=Length
50
SW=key width
8
D1
5
DK
16
Grade
8.8
K
6,5
Kind of fastening
hexagon socket
Lg
max.
24
Ls
min.
16,5
T
3,35
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
Material
Steel.
Version
Steel grade 8.8, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Steel grade 10.9, bright (black) or electro zinc-plated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.