Vis à tête cylindrique à six pans creux acier naturel (noir) 07161-06X30
- Acier
- Classe de résistance 8.8 ou 10.9
- Poli (noir) ou électrozingué
Sales unit
0,61 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Socket head screw
Version 1
with hexagon socket
Version 2
low head
DIN
DIN 6912
Product type
screw
Main
material
steel
Surface finish
body
bright (black)
D=Thread
M6
G=thread / for thread
M6
L=Length
30
SW=key width
5
D1
3
DK
10
Grade
8.8
K
4
Kind of fastening
hexagon socket
Lg
max.
12
Ls
min.
7
T
2,38
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
Acier de traitement.
Finition
Acier, classe de résistance 8.8, poli (noir) ou électrozingué.
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
Acier, classe de résistance 10.9, poli (noir) ou électrozingué.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.