FR
Sélectionnez votre langue
Désignation
Vis H
Modèle 1
à tige réduite
Modèle 2
Design hygiénique
Type de produit
Vis
Matériau du corps de base
acier inoxydable A4
Surface du corps de base
poli
B=Longueur de filetage
18
D=Filetage
M6
G=filetage / pour filetage
M6
L=Longueur
60
SW=largeur de clé
10
Code acier
1.4404
D1
13
D2
4,2
H
4
K
5
R
16
Type de conditionnement
produit en vrac
Type de fixation
tête hexagonale
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
Material

Stainless steel 1.4404.

Version
Polished.
Note
Narrow shaft bolts are preferably secured against unintentional loss with a retaining element. This satisfies the EU standard 2006/42/EG. With the optionally available retaining washer the bolt is permanently combined with the component before screwing in. The washer is screwed over the threaded section and can then move freely on the narrow shaft. The shaft is not damaged by e.g. notching caused by a spring effect. By manual operation it is not possible that the washer screws itself out again. However, by careful manipulation the washer can be removed from the bolt without damaging either.
The surface of the hexagon head bolt is polished and, with regard to design optimised for the use in hygienic environments. The bolt head is convex on the top face and the collar has a conical formed top surface. Instead of troublesome embossing or indentations, the bolt head is smooth with a surface finish of less than Ra 0.8 µm. Dirt and residue from products or cleaners seldom adheres and easy cleaning is ensured.
On request
Inch threads, thread lengths, shaft lengths
Accessory
Locking washer 07170-03.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought