Raw magnet Bar type AlNiCo bright 09003-0520
- Flexible, easy to remove, non-positive fasteners
- Application sectors: machine and plant construction
- Temperature range up to 450 °C
- Assembly: press in or glue
Sales unit
€1.98
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Raw magnet
Version 1
Bar type
Main
material
AlNiCo
Surface finish
body
bright
D=outside diameter
5 +0/-0,2
L=Length
20 ±0,1
Hazardous goods class
Danger goods class 9
Magnetic
force
N
2,3
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
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
Material
AlNiCo (aluminium, nickel, cobalt).
Version
Bright.
Note
Unshielded system.
Temperature range
max. 450°C.
Assembly
The magnets can be mounted by press-fit or gluing.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.