Aimant brut barre aimantée AlNiCo naturel 09003-1240
- Éléments de fixation flexibles, faciles à ôter et solidaires
- Domaines d'application : construction de machines et d'installations
- Plage de température jusqu'à 450 °C
- Montage : emmanchage ou collage
Sales unit
8,38 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Raw magnet
Version 1
Bar type
Main
material
AlNiCo
Surface finish
body
bright
D=outside diameter
12 +0/-0,2
L=Length
40 ±0,1
Hazardous goods class
Danger goods class 9
Magnetic
force
N
8
Temperature*
max. °C
450
UN No.
2807
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
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
AlNiCo (aluminium, nickel, cobalt).
Finition
Naturel.
Nota
Système non blindé.
Plage de température
450 °C max.
Montage
Les aimants peuvent être montés par emmanchement ou par collage.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.