EN
Choose your language
Designation
Magnet
Version 1
bar magnet
Version 2
round
Main material
AlNiCo
Surface finish component
galvanised
D1=Pin diameter
3
D=outside diameter
8
H=Height
20
L=Length
8
H1
3
H2
28
Kind of fastening
pin
Magnetic force N
4
Temperature* max. °C
450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
cobalt metal powder
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
Corps en acier.
Noyau magnétique AlNiCo.
Finition
Zingué.
Nota
Aimants cylindriques avec tenon lisse, système blindé.
Le tenon peut être rallongé de la cote « H1 » sans diminution de son adhérence.
Plage de température
450 °C max.
Indication de dessin
1) Surface de contact
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought