Material
Housing aluminium
Version
Bright.
Show more
Show less
Description
Material
Housing aluminium
Version
Bright.
Note
These ready-to-install linear housings with a compact design and long version consist of an extruded aluminium housing and a fitted 21511-01 linear ball bearing and seals on both sides.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
Recommended shaft tolerance: h6.
Load rating according to specification of the linear ball bearing.
Accessory
Precision guide shafts 21595.
Fastening screws 07160.
Fastening screws 07160.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.