EN
Choose your language
Designation
Claw clamp
Version 1
for telescopic clamping unit
Version 2
with ball
Main material
steel
B=Width
64
D=ball diameter
50
G=Thread
M16
L1=thread length
25
B1
79
H clamping range
0-45
H1
27
L
20
L2
76
L3
66
Size
50
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Acier de traitement.
Finition
Claw clamps black oxidised.
Clamping ball bright.
Note
The clamping unit is used for connecting to the workpiece. The clamping ball can be attached to several points on the claw clamp. This enables flexible adjustment of the claw clamp.

The clamping balls can be exchanged between the two system sizes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté