Fastening set for T-slot steel 02404-5018
- Convient pour l'adaptation sur les tables de machines-outils à rainures en T
- Interface avec le stabilisateur grâce à la bille de serrage avec calotte
Sales unit
€278.54
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Fastening set
Version 1
for T-slot
Main
material
steel
B=Length
18
D1=Thread
M10
D=ball diameter
50
H=Height
10
D2
78
H1
30
Size
50
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
Material
Steel.
Note
These fastening sets for T-slots are for adapting to machine tables with T-slots.
The clamping balls can be exchanged between the two system sizes.
The clamping balls can be exchanged between the two system sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.