Vis de vérin acier de cémentation 02389-90-063096
- Alignement précis
- Réglage
- Stabilité
Sales unit
44,04 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Support pin
Main
material
mild steel
D=diameter
63
L=Length
96
D1
M10
D2
8
D2
for
socket head screw
M08
L1
20
Steel code
1.7139
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Matière
Pistons d'appui en acier de cémentation 1.7139.
Finition
cémenté.
Nota
Les pistons d'appui en acier sont des composants utilisés dans la fabrication d'outils et de moules qui assurent un appui stable, un alignement précis et une grande stabilité des outils et des moules.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.