Excentriques de bridage, vis pour excentriques de bridage
Fixture clamps and cam screws from norelem
High repeat accuracy thanks to fixture clamps
Cam screws and their importance in industry
Quick and effortless clamping of components with our innovative tools
More than just fixture clamp – our range with stop and clamping elements
norelem as a reliable partner for fixture clamps
Fixture clamps and cam screws from norelem
Fixture clamps and fixture clamp screws are standardised parts that belong to the group of clamping elements. Clamping elements are used to fasten or clamp components or workpieces in a fixed position. Clamping elements are used in various industrial applications, particularly in manufacturing, machine tools, assembly processes and woodworking. Their main purpose is to ensure stability during the machining process and to improve the precision of operations.
Would you like to view the CAD data of a product before purchasing it? Create a customer account now and get access to all CAD data!
High repeat accuracy thanks to fixture clamps
Fixture clamps are tools that are used in the machining of workpieces to enable precise alignment and fixating of parts. They usually consist of a rotating locating pin that is screwed into the workbench. Fixture clamps are used in various areas of industry wherever workpiece clamping is required, be it in metalworking or woodworking.
They are used by screwing the locating pin into the workbench to ensure precise positioning. The cams enable efficient fixating of the parts to be machined during the machining process. This leads to precise and high-quality results.
The importance of fixture clamps in industry, especially in woodworking, lies in their ability for precision centring. Some key aspects of their importance are given below:
- Precise alignment: The cams enable extremely accurate alignment of parts. This is crucial for the quality of constructions, especially complex joints.
- Repeat accuracy: By using high-quality materials such as stainless steel, case-hardening steel, brass and steel, fixture clamps offer high repeat accuracy. This is particularly important in series production where many identical parts are manufactured.
- Efficient fixating of components: The tools enable efficient fixating of parts, which is essential during the machining process. Secure fixation minimises the risk of displacement and irregularities.
- Wide range of products and applications: In addition to fixture clamps, our product range also includes fixture clamp screws as well as stop and clamping elements. The variety extends the range of applications in various machining scenarios.
Overall, fixture clamps help to improve work processes in workpiece clamping technology, enhance the quality of constructions and increase efficiency in the manufacture of products.
Cam screws and their importance in industry
Fixture clamp screws are special screws used in conjunction with fixture clamps in workpiece clamping technology. They can solve a variety of clamping problems, especially in fixture and equipment construction. Fixture clamp screws ensure secure fixation, which reduces the risk of displacement and irregularities. Each cam screw has its own advantages.
A cam screw with knife edge washer is suitable for clamping blanks such as cut stock or cast and forged parts. The screw itself is made of Q&T steel, while the claw disc is made of case-hardening steel.
In the the fixture clamp screw with hexagon washer , the brass clamp nut provides gentle but firm and secure clamping of workpieces. Entire machine pallets can be set up by using several fixture clamp screws.
The versatility of fixture clamp screws lies in their different versions and the fact that they can be used in various applications.
Quick and effortless clamping of components with our innovative tools
Fixture clamps offer various advantages that help to achieve precise and high-quality results. One significant advantage is that fixture clamps enable extremely precise alignment of parts. The rotating locating pin allows workpieces to be centred and positioned precisely. The exact alignment of the parts results in very high repeat accuracy. The use of high-quality materials such as steel, case-hardening steel, stainless steel and brass also ensures a high level of repeat accuracy.
norelem offers many different product variations. The range includes not only fixture clamps and fixture clamp screws, but also other stop and clamping elements.
The clamping elements also boast the following features:
- Compact design
- Quick and easy clamping of components
- A tension lever on some products. This enables tool-free clamping
More than just fixture clamp – our range with stop and clamping elements
In addition to the classic fixture clamps and fixture clamp screws, the range includes the following products:
- Stop: Matches the talon grip and is made of steel.
- Stop element: Using two stop elements and fixture clamp screws with square washer and riser, it is possible to build a cost-effective clamping fixture.
- Cam screw: Can be used as a replacement screw for the fixture clamps or fixture clamp screws. The screw is made of Q&T steel and is available in two forms.
- Machinable fixture clamps: Have a disc whose contour can be adapted to the workpiece to be clamped by milling. This adaptation enables positive clamping, especially for round, contoured or fragile workpieces.
- Chock clamp: Has a space-saving design and a pull-down effect. Due to the lateral clamping, the clamp has no protruding edges.
- Cam clamp: Made from brass. The cam clamp is used to fasten components in plates and workpieces. This clamp can be used to connect components to each other, whereby the connection can be undone if necessary.
- Clamping plate: Made from stainless steel. It is used in combination with fixture clamps and minimises scratches on the workpiece.
- Talon grip: Talon grips are intended for installation in clamping jaws. A slot with tapped holes is sufficient for installation in a vice.
- Spiral cam screw: Is stable and compact. The cam screw enables clamping with a positive down force on various workpiece shapes.
The wide range of clamping elements enables us to offer you a variety of solutions and meet the many different requirements of the manufacturing industry.
norelem as a reliable supplier of fixture clamps
norelem offers a wide range of fixture clamps of the highest quality that fulfil the most diverse requirements in workpiece clamping technology. Our comprehensive range enables customers to select exactly the tools that meet their specific needs. The fixture clamps available are manufactured from high-quality materials such as stainless steel, case-hardening steel, steel and brass. This ensures not only high durability, but also precise and reliable performance.
We attach great importance to customer satisfaction. Our team is on hand to help you choose the right fixture clamp and answer any questions you might have. Order your fixture clamp from norelem today and make the most of our fast delivery. Do you have any questions or need additional information?
04000 – Brides Outils de serrage
norelem présente sa gamme 04000 de brides et d’outils de serrage pour répondre à vos besoins en termes de serrage et de bridage de pièces à usiner.
Une gamme complète d’éléments de serrage
Les différents outils de serrage présentés par norelem vous offrent une facilité et une rapidité de serrage de vos pièces ainsi que des changements confortables des pièces à usiner.
Domaines d’application
Les éléments de bridage et de serrage sont principalement utilisés sur des machines d’usinage d’outils et permettent de tenir une pièce dans la position souhaitée. Les outils de serrage vous permettent un serrage rapide et régulier pour une optimisation complète de votre production, que ce soit de l’usinage, du montage de pièces ou encore du perçage.
Différents outils de serrage
Les outils de serrage peuvent servir pour des serrages individuels comme pour des opérations de serrage multiples. En fonction de vos besoins, vous pouvez choisir des outils de serrage pour serrer plusieurs pièces en même temps, usiner des pièces complexes ou encore modifier la hauteur de serrage.
Brides étagées
| Les brides étagées permettent le serrage et la fixation de différentes pièces solides sur une platine. Leur forme offre une adaptabilité à n’importe quelle forme de pièce. norelem met à votre disposition diverses brides pour répondre à vos multiples utilisations : les brides crénelées pour les réglages en hauteur, les brides réglables pour travailler sur des hauteurs de serrage différentes ou encore les brides coulissantes et ouvertes. |
Tendeur de chaîne
| Les systèmes de bridage à chaînes et tendeurs de chaîne offrent la possibilité de serrer et de fixer toutes pièces présentant des contours irréguliers – pièces cylindriques, pistons, etc. Les pièces sont serrées sans aucun décalage grâce à une force de serrage n’excédant pas les 40kN répartie de façon égale sur la pièce. |
Serrages à came
| Les serrages à came sont utilisés pour le positionnement et le serrage de vos différentes pièces avec une force de serrage constante. Un confort de prise en main, une facilité et une aisance d’utilisation des serrages à came pour régler et verrouiller comme vous le souhaitez les leviers dans la position qui convient à votre usinage. Votre production est accélérée et facilitée notamment sur les machines qui sont régulièrement entretenues ou remplacées. |
Bridages pivotants, crochets de serrage
Les bridages pivotants et les crochets de serrage permettent de placer et d’enlever vos pièces à usiner très facilement et rapidement. Vos pièces sont bien tenues en position et peu importe que ce soit du perçage, du montage ou de l’usinage, les éléments de bridage offrent un serrage rapide et régulier. Votre production est optimisée ! Les vérins et les crochets de bridage sont utilisés pour des applications nécessitant une faible force de bridage. Ils sont adaptés notamment pour le serrage de pièces par le haut. |
Excentriques de bridage
| Les excentriques de bridage permettent comme beaucoup d’éléments de serrage de maintenir une pièce à usiner en place, offrant des serrages optimaux dans diverses positions. Du fait de leur faible hauteur, les excentriques de bridage facilitent le serrage dans la construction d’outillage. norelem met à votre disposition différents excentriques de bridage et autres éléments tels que des vis excentriques ou encore des crampons plaqueurs à excentrique pour faciliter le serrage des pièces à usiner. |
Crampon plaqueur double
| Les crampons plaqueurs doubles sont très utiles pour le serrage individuel mais aussi pour le serrage multiple. Vous avez la possibilité de brider deux pièces au même moment. norelem propose des crampons plaqueurs de différentes formes pour pouvoir usiner des pièces de faible hauteur, des pièces avec un accès difficile ou encore facilement placer et enlever les pièces à usiner. |
Crampons, mors de serrage, vis et écrous de serrage
| Pour un serrage de plusieurs pièces en même temps ou bien des serrages en hauteur, les crampons, mors de serrage, vis et écrous de serrage norelem sont les outils qu’il vous faut. Ils vous permettent un usinage et un serrage des pièces sans trace ni déformation à la fin de manœuvre. Vous pouvez moduler vos serrages avec les différents outils pour étendre votre plage de serrage, serrer deux pièces en même temps, un serrage par le haut et autres usinages précis. |
Éléments de bridage pour systèmes modulaires
| Les broches de serrage, les paliers pivotants ou encore des plaques d’adaptation circulaires font partie des éléments de bridage pour systèmes modulaires qui améliorent la flexibilité de la production de votre entreprise. Ils offrent une optimisation du temps d’équipement et du temps d’utilisation de machine pour une construction d’outils flexible. Découvrez les éléments de bridage en détail juste ici. |