EN
Choose your language
Désignation
Doigt d'indexage
Modèle 1
sans encoche d'arrêt
Forme
F
Type de produit
avec doigt filetè
Matériau du corps de base
acier inoxydable
Surface du corps de base
traitée
D1=Filetage (inch)
1-8
D=diamètre de boulon
16
L=Longueur
80
Code acier
1.4034
Contre-écrou
avec contre-écrou
Course S
16
D2
M10
F x 30°
3,2
Force du ressort finale F2 env. N
46
Force du ressort initiale F1 env. N
20
L1
32
L2
18
L3
14
L4
28
SW1
27
SW2
1-1/2
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
Material

Steel version:
threaded sleeve and indexing pin, free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305 (AISI 303 equivalent).
Locking pin hardened 1.4034 (AISI 420 equivalent).
Locking pin not hardened 1.4305 (AISI 303 equivalent)


Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté