EN
Choose your language
Désignation
Manette indexable
Matériau du corps de base
zinc
Surface du corps de base
mat structuré
Coloris du corps de base
gris fenetre RAL 7040
Matériau des composants
acier
Surface des composants
bruni
A1=Longueur de poignée
47
A=Longueur de poignée
40
H3=hauteur de poignée
31
T=profondeur de filetage
9
X=thread (inch)
10-32
B
7
D
10
D1
13
D2
14
H
24,5
H1
4
H2
14,5
H4
34
Nombre de dents
16
Taille
1
Type de filetage
taraudage
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
Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version
Handle powder-coated.
Steel parts black oxidised.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought