{"product":{"productId":"agid.22908","price":0.66,"name":"Cable glands, plastic"},"currency":"EUR"}
Material
Polyamide (PA6).
Seal ring CR / NBR.
Seal ring CR / NBR.
Version
Light grey RAL 7035.
Show more
Show less
Description
Material
Polyamide (PA6).
Seal ring CR / NBR.
Seal ring CR / NBR.
Version
Light grey RAL 7035.
Note
Cable glands with DIN EN 60423 metric threads. Sealing and tension relief are provided by internal lamellae and a seal ring.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Rated IP68 (5 bar - 30 min).
Cable glands are used to route permanently laid cables and lines in housings, distributors and junction boxes.
Discolouration may occur on the contact face of cable glands with flat seals. This does not impair the function of the component and is not visible when installed.
Temperature range
Static: -40 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Dynamic: -20 °C to +100 °C.
Drawing reference
1) Flat sealing washer M32x1.5
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.