1333
aluminium
anodised
- Lightweight version for weight-optimised structures
- Modular variety thanks to extensive accessories
- Profile tube system for smart equipment construction
- With integrated 8 mm slot
22,13 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
1333
Version 2
type I
Body material
aluminium
Body surface finish
anodised
A4=Profile surface cm²
2,75
KG=Weight kg/m ca.
0,74
L=Length
1000
P=Profile
30
F1 max. kN
3,5
Ixcm⁴
1,2
Iycm⁴
2,32
L max.
6000
Moment of inertia torsion cm⁴
0,76
Slot width
8
Wxcm³
0,91
Wycm³
1,55
Description
Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised and slender constructions. The Ø30 connectors can be attached to the three clamping slots, positioned at 90° to each other, without any further processing of the profiles. These positive connections create extremely stable constructions. The connections can be extended at any time and also easily removed again.
Additionally, these profiles have an 8 slot. Further accessories, connectors or aluminium profiles of the type I series with 8 slot can be connected to this slot without an adapter.
Additionally, these profiles have an 8 slot. Further accessories, connectors or aluminium profiles of the type I series with 8 slot can be connected to this slot without an adapter.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.