Systems and components for machine and plant construction
27000
Clevis joints
Clevis joints
Designation
Clevis
Clevis Joint
Clevis Mating Piece
Body material
stainless steel
steel
D2
M03,5
M04
M05
M06
M08
M10
M10X1,25
M12
M12X1,25
M14
M03,5
M04
M05
M06
M08
M10
M10X1,25
M12
M12X1,25
M14
M16
M16X1,5
M20
Filter
entries / page
7
of 7 entries
Toogle clamps
easy and quick fixation of workpieces
Added to your shopping cart
Filter
entries / page
7
of 7 entries
Other customers also bought
Filter
Designation
Clevis
Clevis Joint
Clevis Mating Piece
Body material
stainless steel
steel
D2
M03,5
M04
M05
M06
M08
M10
M10X1,25
M12
M12X1,25
M14
M03,5
M04
M05
M06
M08
M10
M10X1,25
M12
M12X1,25
M14
M16
M16X1,5
M20
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!