Levelling Foot
for hygienic area
stainless steel
- Specially for the hygiene sector
- Application sectors: foodstuff industry, breweries, dairies, beverage and pharmaceutical industries
- High surface quality
- 3-A certified
- Swivel angle 15°
88,24 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Levelling Foot
Form
B
Version 1
for hygienic area
Body material
stainless steel
Steel code
1.4301
D1=Thread
M12
D=Plate diameter
60
F=Max.stat. Load capacity kN
10
H1=Total height
241
H=Height
23
L=Thread length
104
A
45
D2
24
Form definition
fastening hole
H2
51
H3
137
L1
85
L2
70
L3
190
PL NOVOnox hygienic
TRUE
SW
13
SW1
20
Description
Material
Foot plate and threaded spindle stainless steel 1.4301.
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.
Version
Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
Application
The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.
Drawing reference
1) Adjustment range
Accessory
Thread cover 27791-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.