Clamp straps
Clamp straps from norelem - Precise workpiece clamping for optimum machining results
What are clamp straps?
Clamping elements from norelem - Versatility for diverse applications
Durability and reliability of the clamping elements for long-term use
Why buy clamp straps from norelem?
Clamp straps from norelem - Precise workpiece clamping for optimum machining results
Clamp straps play a decisive role in industrial manufacturing. These standard parts are used to securely and reliably clamp workpieces during the machining process. In metalworking, clamp straps are therefore used in a variety of applications. They are used to clamp workpieces on machine tools such as milling machines, horizontal and vertical boring machines and drilling machines. The clamp straps are also used on assembly fixtures and testing equipment. The variety of clamping elements ranges from mechanical clamping devices to complex hydraulic or pneumatic clamping systems. norelem offers clamp straps in various sizes and shapes to meet the diverse requirements. Clamp straps are available made from aluminium and Q&T steel.
Hereyou can see the applications for the clamp strap (04010).
Clamp straps belong to the clamping element group. This forms a fundamental basis in numerous industrial machining processes. Clamping elements are essentially used to hold workpieces during various machining processes. Their areas of application range from metalworking and plastics processing to woodworking. Every norelem clamping element is designed to meet the specific requirements of the various applications and to ensure the best possible clamping for the workpieces.
What are clamp straps?
Clamp straps are standard parts that are used primarily in metalworking. They are used to securely hold workpieces in place during the machining process.
The standard parts are typically made of robust materials such as Q&T steel or aluminium and have a screw that applies the pressure to hold the workpiece securely in place. This screw can be a T-bolt, a hex-head bolt or part of a complete clamp strap assembly.
Clamp straps often also offer the possibility of adjusting the clamping width or height in order to secure workpieces of different sizes. To ensure a firm hold, the clamp straps are often used in combination with other clamping devices such as vices, claw clamps or clamping blocks.
Swivel-heel clamp straps
When a series of workpieces that are too large for a machine vice have to be clamped onto a machine table, the swivel-heel clamp straps can be used. They are designed to be adjusted to suit every workpiece. As with all clamp straps, it is important to ensure that the strap is always parallel to the table surface. The swivel action of this clamp enables large and bulky workpieces to be easily mounted or removed.
Watch an application video of swivel-heel clamp straps
Tapped-heel clamp strap
The tapped-heel clamp straps are a cost-effective alternative to more expensive clamping devices. A screw through the heel of the strap is used to quickly clamp or release the workpiece. A pivot bolt is placed through the slot in the strap, with a spring underneath to hold the strap clear when loosened. Here is an application video for the tapped-heel clamp strap
Brides de serrage à bille tronquée
La bille tronquée présente sur la face inférieure de la bride de serrage permet de fixer des pièces à surface oblique. Cette bille s’adapte automatiquement à la surface, ce qui évite d’endommager cette dernière. Ce type de bride de serrage convient surtout pour les pièces à usiner en matériaux sensibles. Alors que la bride de serrage est fabriquée en acier de traitement, la bille est en acier à roulement.
En plus de permettre une fixation en douceur, la bille aide à répartir uniformément la pression. Une répartition uniforme de la pression améliore la stabilité et la sécurité de la pièce pendant le processus d’usinage.
Brides de serrage avec dents crénelées
Les brides de serrage avec dents crénelées sont disponibles en acier ou en aluminium chez norelem. L’utilisation de brides avec dents crénelées n’est pertinente qu’en association avec le support de serrage universel. Ce support est pourvu de rainures ou d’encoches spéciales. Celles-ci s’adaptent parfaitement aux dents crénelées de la bride de serrage. Le support de serrage confère un soutien supplémentaire à la bride de serrage et facilite son positionnement.
Pour vous donner une idée de la manière dont la bride de serrage avec dents crénelées et le support universel fonctionnent ensemble, nous mettons à votre disposition une vidéo d’application.
Bride de serrage coudée en acier
Cette bride de serrage se caractérise par sa forme coudée. Celle-ci permet d’orienter la pièce à usiner selon un angle déterminé. Cet élément normalisé contribue à la flexibilité du dispositif de bridage. Il permet de fixer la pièce de manière à faciliter l’accès à certaines zones. Dans notre vidéo, vous verrez comment la tension peut être générée ou relâchée en déplaçant la bride de serrage vers l’avant ou l’arrière.
Outre cette sélection de brides de serrage, notre gamme comprend également d’autres modèles. Chacune de nos 27 brides de serrage possède ses propres avantages et domaines d’utilisation.
Les éléments de bridage norelem - La polyvalence pour diverses applications
Outre des brides de serrage, cette catégorie de produits comprend également les dispositifs de bridage suivants :
- Bloc de hauteur
- Mini bride double
- Support de bride de serrage
- Clapet de serrage
- Griffe de serrage
- Prolongateur d’appui
Bloc de hauteur
Le bloc de hauteur est utilisé dans le travail des métaux et dans d’autres applications industrielles pour ajuster la hauteur des pièces et des outils. Les blocs de hauteur sont constitués d’un bloc massif ou d’une plaque aux dimensions précises. Ces éléments normalisés sont disponibles en différentes hauteurs. La fonction principale des blocs de hauteur est de permettre de régler avec précision la hauteur d’une pièce ou d’un outil au-dessus de la surface de travail. Ils servent de surface d’appui pour les pièces à usiner afin de les protéger contre les dommages ou les impuretés. Ils offrent par ailleurs un support stable pendant l’usinage.
Le bloc de hauteur de forme P n’est utilisé pour le serrage qu’en association avec des griffes de serrage. Il est fabriqué en acier de traitement et est disponible en différentes dimensions.
Mini bride double
La fonction principale de la mini bride double est de fixer des pièces à usiner de manière sûre pendant le processus d’usinage. La mini bride double permet de serrer simultanément deux pièces à usiner via un seul point de serrage. Comme il s’agit d'’une mini bride, elle n’est disponible que dans les hauteurs 10, 15 et 25 mm et les longueurs 16, 24 et 36 mm. Elle est en acier bruni.
Support de bride de serrage
Les supports de bride de serrage servent à sécuriser les brides de serrage. Ils sont serrés à l’aide d’une vis papillon pour fixer la bride. Le support de bride de serrage est disponible en trois versions différentes. Dans toutes ces versions, la bague de pression et de maintien est en acier de traitement et le ressort en acier à ressort. La bague de pression et de maintien est brunie, tandis que le ressort est brut.
Clapet de serrage
Le clapet de serrage est constitué d’un mécanisme de pliage mobile qui permet de serrer ou de desserrer rapidement la pièce. La fonction principale du clapet de serrage est de permettre de fixer en toute sécurité la pièce à usiner sur une machine-outil ou une table de travail. Le clapet de serrage est alors rabattu sur la pièce à usiner et fixé à l’aide de dispositifs de serrage ou de vis.
Pour serrer le clapet de serrage, il faut utiliser cet écrou hexagonal.
Griffes de serrage
Les griffes de serrage servent également à fixer des pièces à usiner en toute sécurité. Elles consistent en une structure métallique stable et disposent de différents dispositifs de serrage permettant de maintenir la pièce à usiner.
Notre catégorie de produits « Brides de serrage » comprend deux modèles de brides de serrage :
- Griffe de serrage réglable en continu : La force de serrage de la griffe de serrage réglable en continu s’applique par le haut. Elle est conçue pour supporter des charges élevées et convient pour le serrage d’outils de coupe et de poinçonnage. Ce modèle permet le serrage à différentes hauteurs. La griffe de serrage réglable en continu ne prend que peu de place sur la table de machine. Elle est disponible en deux formes, pour la forme B, la griffe de serrage est livrée avec une vis pour rainure en T, un écrou et une rondelle. Retrouvez ici une vidéo d’application YouTube.
- Griffe de serrage avec embout de serrage rond: L’embout de serrage rond de cette griffe de serrage permet une répartition uniforme de la pression sur la pièce, ce qui améliore sa stabilité. Cela permet de minimiser les dommages ou les déformations de la pièce, en particulier en cas de matériaux ou de surfaces fragiles. La griffe de serrage avec embout de serrage rond est en acier de traitement et peut être associée à d’autres éléments d’équipement.
Prolongateurs d’appui
Les prolongateurs d’appui sont des accessoires pour brides de serrage. Ils permettent d’augmenter la hauteur de serrage de la bride de serrage et sont composés d’un doigt d’appui, d’une vis d’appui et d’autres vis de fixation pour bride de serrage.
Les prolongateurs d’appui sont utilisés pour augmenter la hauteur de serrage des brides de serrage. Ils sont placés entre le dispositif de bridage et la pièce à usiner afin d’augmenter la surface d’appui ou de soutenir de manière ciblée certaines zones de la pièce.
Des éléments de bridage durables et fiables pour une utilisation à long terme
Les brides de serrage offrent un certain nombre d’avantages pour le travail des métaux et d’autres applications industrielles. Parmi ceux-ci :
- La sécurité : Les brides de serrage aident à fixer les pièces fermement et en toute sécurité. Cela réduit le risque d’accidents et de blessures. Grâce à une fixation sécurisée, les opérateurs de machines peuvent travailler de manière plus sûre.
- La précision : Grâce aux brides de serrage, les pièces à usiner peuvent être positionnées et fixées avec précision, ce qui permet d’obtenir des résultats d’usinage précis. Cela est particulièrement important pour la fabrication de pièces aux tolérances serrées ou aux formes complexes.
- L’efficacité : L’utilisation de brides de serrage permet de rendre les processus d’usinage plus efficaces. Les pièces à usiner peuvent être fixées rapidement et facilement, ce qui réduit les temps d’équipement et accroît le rendement de la production.
- La polyvalence : Les brides de serrage sont disponibles en différentes tailles, formes et configurations. Notre gamme compte 27 brides de serrage afin de répondre aux exigences de diverses applications. Ces éléments de bridage peuvent être utilisés sur un grand nombre de machines-outils et de postes de travail.
- La rentabilité : Grâce à une fixation exacte et sécurisée, les pièces peuvent être usinées avec précision. Leur usinage précis réduit les rebuts et les reprises, ce qui permet d’accroître la rentabilité globale des processus de fabrication.
Pourquoi opter pour des brides de serrage norelem ?
Lorsqu’il est question de sécurité et de précision dans le travail des métaux, le choix de la bonne bride de serrage revêt une importance capitale. C’est pourquoi de nombreux professionnels et entreprises optent pour des brides de serrage norelem. Notre société est synonyme de qualité et de fiabilité dans l’industrie et est connue comme un fournisseur de produits de qualité pour l’usinage mécanique. Nos éléments de bridage sont disponibles dans une grande variété de tailles, de formes et de matériaux afin de répondre à vos besoins.
Vous avez des questions concernant nos éléments de bridage ? Nous sommes à votre disposition pour répondre à vos questions et vous aider à trouver des solutions.
04000 – Brides Outils de serrage
norelem présente sa gamme 04000 de brides et d’outils de serrage pour répondre à vos besoins en termes de serrage et de bridage de pièces à usiner.
Une gamme complète d’éléments de serrage
Les différents outils de serrage présentés par norelem vous offrent une facilité et une rapidité de serrage de vos pièces ainsi que des changements confortables des pièces à usiner.
Domaines d’application
Les éléments de bridage et de serrage sont principalement utilisés sur des machines d’usinage d’outils et permettent de tenir une pièce dans la position souhaitée. Les outils de serrage vous permettent un serrage rapide et régulier pour une optimisation complète de votre production, que ce soit de l’usinage, du montage de pièces ou encore du perçage.
Différents outils de serrage
Les outils de serrage peuvent servir pour des serrages individuels comme pour des opérations de serrage multiples. En fonction de vos besoins, vous pouvez choisir des outils de serrage pour serrer plusieurs pièces en même temps, usiner des pièces complexes ou encore modifier la hauteur de serrage.
Brides étagées
Les brides étagées permettent le serrage et la fixation de différentes pièces solides sur une platine. Leur forme offre une adaptabilité à n’importe quelle forme de pièce. norelem met à votre disposition diverses brides pour répondre à vos multiples utilisations : les brides crénelées pour les réglages en hauteur, les brides réglables pour travailler sur des hauteurs de serrage différentes ou encore les brides coulissantes et ouvertes. |
Tendeur de chaîne
Les systèmes de bridage à chaînes et tendeurs de chaîne offrent la possibilité de serrer et de fixer toutes pièces présentant des contours irréguliers – pièces cylindriques, pistons, etc. Les pièces sont serrées sans aucun décalage grâce à une force de serrage n’excédant pas les 40kN répartie de façon égale sur la pièce. |
Serrages à came
Les serrages à came sont utilisés pour le positionnement et le serrage de vos différentes pièces avec une force de serrage constante. Un confort de prise en main, une facilité et une aisance d’utilisation des serrages à came pour régler et verrouiller comme vous le souhaitez les leviers dans la position qui convient à votre usinage. Votre production est accélérée et facilitée notamment sur les machines qui sont régulièrement entretenues ou remplacées. |
Bridages pivotants, crochets de serrage
Les bridages pivotants et les crochets de serrage permettent de placer et d’enlever vos pièces à usiner très facilement et rapidement. Vos pièces sont bien tenues en position et peu importe que ce soit du perçage, du montage ou de l’usinage, les éléments de bridage offrent un serrage rapide et régulier. Votre production est optimisée ! Les vérins et les crochets de bridage sont utilisés pour des applications nécessitant une faible force de bridage. Ils sont adaptés notamment pour le serrage de pièces par le haut. |
Excentriques de bridage
Les excentriques de bridage permettent comme beaucoup d’éléments de serrage de maintenir une pièce à usiner en place, offrant des serrages optimaux dans diverses positions. Du fait de leur faible hauteur, les excentriques de bridage facilitent le serrage dans la construction d’outillage. norelem met à votre disposition différents excentriques de bridage et autres éléments tels que des vis excentriques ou encore des crampons plaqueurs à excentrique pour faciliter le serrage des pièces à usiner. |
Crampon plaqueur double
Les crampons plaqueurs doubles sont très utiles pour le serrage individuel mais aussi pour le serrage multiple. Vous avez la possibilité de brider deux pièces au même moment. norelem propose des crampons plaqueurs de différentes formes pour pouvoir usiner des pièces de faible hauteur, des pièces avec un accès difficile ou encore facilement placer et enlever les pièces à usiner. |
Crampons, mors de serrage, vis et écrous de serrage
Pour un serrage de plusieurs pièces en même temps ou bien des serrages en hauteur, les crampons, mors de serrage, vis et écrous de serrage norelem sont les outils qu’il vous faut. Ils vous permettent un usinage et un serrage des pièces sans trace ni déformation à la fin de manœuvre. Vous pouvez moduler vos serrages avec les différents outils pour étendre votre plage de serrage, serrer deux pièces en même temps, un serrage par le haut et autres usinages précis. |
Éléments de bridage pour systèmes modulaires
Les broches de serrage, les paliers pivotants ou encore des plaques d’adaptation circulaires font partie des éléments de bridage pour systèmes modulaires qui améliorent la flexibilité de la production de votre entreprise. Ils offrent une optimisation du temps d’équipement et du temps d’utilisation de machine pour une construction d’outils flexible. Découvrez les éléments de bridage en détail juste ici. |