05000
Quarter-turn lock
Quarter-turn lock
Designation
1/4 twist lock
Cap
Clamping Plate
Compression Latch
Lock bottom part
Lock Key
Opening Handle
Quarter Turn Lock
Retaining washer
Rotary Latch
1/4 twist lock
Cap
Clamping Plate
Compression Latch
Lock bottom part
Lock Key
Opening Handle
Quarter Turn Lock
Retaining washer
Rotary Latch
Secure Quarter-Turn Lock
Tongue
Body material
polyamide
polypropylene
stainless steel
steel
zinc
Actuation
double flat
double lug 3 mm
double lug 5 mm
key
key single-key system
L-grip
lockable grip
lockable L-grip
lockable T-grip
slot
double flat
double lug 3 mm
double lug 5 mm
key
key single-key system
L-grip
lockable grip
lockable L-grip
lockable T-grip
slot
square
square 6 mm
square 7 mm
square 8 mm
T-Grip
triangle 6.5 mm
triangle 8 mm
wing grip
A=Tongue spacing
7,5
13,5
19,5
L=Tongue length
45
S=Max. wall thickness
1,5-8
5
7
8
14
18
20
26
30
40
1,5-8
5
7
8
14
18
20
26
30
40
50
Filter
entries / page
24
of 44 entries
1
(current)
2
Aluminium profiles
Discover our collection
Added to your shopping cart
Filter
entries / page
24
of 44 entries
1
(current)
2
Other customers also bought
Filter
Designation
1/4 twist lock
Cap
Clamping Plate
Compression Latch
Lock bottom part
Lock Key
Opening Handle
Quarter Turn Lock
Retaining washer
Rotary Latch
1/4 twist lock
Cap
Clamping Plate
Compression Latch
Lock bottom part
Lock Key
Opening Handle
Quarter Turn Lock
Retaining washer
Rotary Latch
Secure Quarter-Turn Lock
Tongue
Body material
polyamide
polypropylene
stainless steel
steel
zinc
Actuation
double flat
double lug 3 mm
double lug 5 mm
key
key single-key system
L-grip
lockable grip
lockable L-grip
lockable T-grip
slot
double flat
double lug 3 mm
double lug 5 mm
key
key single-key system
L-grip
lockable grip
lockable L-grip
lockable T-grip
slot
square
square 6 mm
square 7 mm
square 8 mm
T-Grip
triangle 6.5 mm
triangle 8 mm
wing grip
A=Tongue spacing
7,5
13,5
19,5
L=Tongue length
45
S=Max. wall thickness
1,5-8
5
7
8
14
18
20
26
30
40
1,5-8
5
7
8
14
18
20
26
30
40
50
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!