Tubular Handle
aluminium
natural
anodised
- Fastened using self-tapping screws
- Installed from the rear
- End pieces in various colours.
- Individual centre distances on request
14,14 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Tubular Handle
Body material
aluminium
Component material
thermoplastic
Body colour
natural
Component colour
black grey RAL 7021
Body surface finish
anodised
A=Hole spacing
200
D=Fastening hole
6
F=Load capacity (N)
1000
L=Length
235
S=Max. wall thickness
7
Assembly
from the rear
B
35
B1
30X2
H
77,5
H2
60
Pull handle cross section
round
Description
Material
Round tubes aluminium or stainless steel
End pieces thermoplastic.
End pieces thermoplastic.
Version
Aluminium round tubes anodised natural tone or black.
Stainless steel round tubes ground.
End pieces black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light-grey RAL 7035.
Stainless steel round tubes ground.
End pieces black-grey RAL 7021, pure orange RAL 2004, colza yellow RAL 1021, signal green RAL 6032, traffic blue RAL 5017, traffic red RAL 3020 and light-grey RAL 7035.
Note
The legs have 4 webs in the hole for the grip tube. When pushing the tube in, these are trimmed off and produce a precise seating.
Self-tapping fastening screws for plastic are supplied.
The max. tightening torque is 7 Nm.
Self-tapping fastening screws for plastic are supplied.
The max. tightening torque is 7 Nm.
Assembly
From the rear.
Advantages
Mounted using self-tapping screws
Installed from the rear
End pieces in various colours
Individual centre distances on request
Installed from the rear
End pieces in various colours
Individual centre distances on request
On request
Other centre distances.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.