Material
NdFeB N35 (neodymium).
Version
nickel-plated.
Show more
Show less
Magnets raw, Form A with countersink hole, NdFeB, disc form
from
1,88 €
plus sales tax
plus shipping costs
Magnets raw, Form B with hole, NdFeB, disc form
from
7,76 €
plus sales tax
plus shipping costs
Description
Material
NdFeB N35 (neodymium).
Version
nickel-plated.
Note
Unshielded system.
Temperature range
max. 80°C.
Assembly
The magnets can be mounted by press-fit, screwing-in or gluing.
Drawing reference
1) magnetic face