EN
Choose your language
Designation
Plaque de perçage
Body material
acier de construction
B=Width
50
H=Height
7
L=Length
80
B1
25
B2
17
D
5
D1
3
H1
11,5
H2
6
H3
4
H4
2,5
L1
68
L2
6,5
L3
67,5
T
10

Description

Material
1.0036
Version
Bright.
Note
Spring, pin and shim washers are supplied.
Drawing reference
1) drill bush
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought