Technical accessories and equipment for the production environment
97000
Lubricants
Lubricants
Designation
Ballistol
High-temperature grease
Klüber
Multi-purpose grease
Version 1
copper paste
liquid chain grease
lubricating grease
lubricating paint
paste
quietsch-ex
universal oil
Package
1 kg can
5 litre liquid canister
60 g tube
200 ml aerosol
250 ml spray
400 g cartridge
400 ml aerosol
400 ml spray
400 g DIN 1284 grease cartridge
500 g screw-in cartridge
1 kg can
5 litre liquid canister
60 g tube
200 ml aerosol
250 ml spray
400 g cartridge
400 ml aerosol
400 ml spray
400 g DIN 1284 grease cartridge
500 g screw-in cartridge
600 g can
T=Working temperature
-5 °C to 120 °C
-20 °C to 130 °C
-30 °C to 120 °C
-30 °C to 140 °C
-30 °C to 1200 °C, over 200 °C is a dry lubricant
-35 °C to 150 °C
-40 °C to 150 °C
-180 °C to 450 °C
NLGI class
1
2
Version 2
lead-free
micorlube gl 261
unimoly c 220
unimoly gl 82
Filter
entries / page
9
of 9 entries
Indexing plungers
Browse our indexing plungers
Added to your shopping cart
Filter
entries / page
9
of 9 entries
Other customers also bought
Filter
Designation
Ballistol
High-temperature grease
Klüber
Multi-purpose grease
Version 1
copper paste
liquid chain grease
lubricating grease
lubricating paint
paste
quietsch-ex
universal oil
Package
1 kg can
5 litre liquid canister
60 g tube
200 ml aerosol
250 ml spray
400 g cartridge
400 ml aerosol
400 ml spray
400 g DIN 1284 grease cartridge
500 g screw-in cartridge
1 kg can
5 litre liquid canister
60 g tube
200 ml aerosol
250 ml spray
400 g cartridge
400 ml aerosol
400 ml spray
400 g DIN 1284 grease cartridge
500 g screw-in cartridge
600 g can
T=Working temperature
-5 °C to 120 °C
-20 °C to 130 °C
-30 °C to 120 °C
-30 °C to 140 °C
-30 °C to 1200 °C, over 200 °C is a dry lubricant
-35 °C to 150 °C
-40 °C to 150 °C
-180 °C to 450 °C
NLGI class
1
2
Version 2
lead-free
micorlube gl 261
unimoly c 220
unimoly gl 82
Subscribe to the norelem newsletter now
Be the first to receive news about our products and notifications from our online shop!