EN
Choose your language
Designation
Interchangeable Subplate
Form
A
Version 1
with pre-machined clamping faces
Body material
GJL300
H=Height
40
L=Length
500
N=Number of fastening holes
7
H3
470
L2
450

Description

Material
GJL 300.
Version
Support and mounting surfaces ground
Note
Interchangeable subplates with pre-machine clamping faces are used double-sided, together with the tombstones. The interchangeable subplates are positioned and mounted on both sides of the tombstone. This means that clamping fixtures can be replaced efficiently. The interchangeable subplates can be machined accordingly by the customer.
Drawing reference
1) hole for DIN 912 cap screw, M16
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought