Angle plate
double sided
GJL300
- Base element for system construction
- Basic element with pre-machined clamping surfaces
- Customer specific post-machining possible
- Precision-machined support and clamping faces
- Suitable for DIN and JIS standard machine tables
17.057,51 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Angle plate
Form
A
Version 1
double sided
Version 2
with pre-machined clamping faces
Body material
GJL300
D2=Internal diameter
25
D3=Fastening hole
M20
D4=Fastening hole
M20
D5=Thread
M16
H=Height
1000
L=Length
1000
H1
55
H3
18
L1
351
L11
25
L2
800
L3
600
L4
200
L5
500
L6
400
L7
165
L8
400
Description
Material
GJL 300.
Version
Support and clamping faces are precision-machined.
The clamping faces have a +1 mm allowance.
The clamping faces have a +1 mm allowance.
Note
Tombstones with pre-machined clamping faces provide a fast and economic method of producing a body with specific grid or individual holes. The base is ready for mounting on the machine table. The two clamping faces can be machined to the end dimensions by the user. The tombstones conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
Drawing reference
1) hole for DIN 912 cap screw (D3/D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.