Clamp Strap
- Two workpieces can be clamped simultaneously
- Flexible application
- Application sectors: machine construction, toolmaking, fixture construction
- For clamping any workpiece and component
20,52 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Clamp Strap
A=Total length
80
E=Width
9
B
24
C
32
D
24
F
25
G
12
H
7
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.