Workpiece Stabiliser
steel
2.421,05 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Workpiece Stabiliser
Size
50
Body material
steel
D=Diameter
50
L max.
450
L min.
350
Description
Material
Steel.
Version
Telescopic clamping unit and fastening set black oxidised.
Shaft bright.
Shaft bright.
Note
The length of the workpiece stabiliser is infinitely adjustable. The shaft can be securely clamped against tension and thrust by means of a locking mechanism.
The workpiece stabiliser consists of a telescopic clamping unit with two fastening sets and two clamping balls with Form B cups for system sizes 25 or 50.
The workpiece stabiliser consists of a telescopic clamping unit with two fastening sets and two clamping balls with Form B cups for system sizes 25 or 50.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.