Swing Clamp
left
high carbon steel
black oxidised
- Manual swivelling and clamping
- Manual actuation
- Unobstructed insertion and removal of workpieces
- For tight spaces
- Application sectors: assembly, toolmaking, fixture construction, measuring technology
140,31 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Swing Clamp
Version 1
left
Version 2
mini
Body material
high carbon steel
Body surface finish
black oxidised
F=Retaining force N
800
FH=Hand force (N)
100*
X=Clamping height
22,4
A
30
Actuation
lever
B
10
C
18
D
18
E
52
G
26
H
22
I
0,8
J
6
K
11,5
L
8
M
4,3
N
50
O
1,2
P
16
Q
36
R
6
S
22,8
T
M04
U
4,3
V
27
X max.
25,2
Y max.
24,8
Y min.
22
Description
Material
Carbon steel.
Version
hardened and tempered and black oxidised or nickel-plated.
Note
Swing clamps are used where the clamping points must be free when the workpiece is loaded or removed.
* Admissible hand force for the handle.
* Admissible hand force for the handle.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.