Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Show more
Show less
Flat clamp narrow, Form A
from
28,22 €
plus sales tax
plus shipping costs
Flat clamp wide, Form B
from
28,22 €
plus sales tax
plus shipping costs
Description
Material
Carbon steel.
Version
Hardened (33–39 HRC) and black oxidised.
Note
Particularly low workpieces can be clamped using these flat clamps.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Clamping element with pull-down effect.
Clamping element and fixed block in one compact unit.
Drawing reference
Dimension L1 refers to clamped state.