Ball Lifting Pin
stainless steel
- Quick and simple carrier element with movable shackles
- The balls can be released by a push button
- The balls are locked again by releasing the push button
- Corrosion protected
- TÜV tested
156,86 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Designation
Ball Lifting Pin
Body material
stainless steel
D1=Pin diameter
8
D3=Locating hole H11
8
L1=Shaft length
25
D2
9,35
D5
21,5
F1 kN
1,5
F2 (kN)
1,2
F3 (kN)
0,5
L2
8,75
L3
25,7
L4
36
L5
27
L6
30
L7
49
L8
87,5
X max.
15
X min.
1,5
Description
Material
Pin stainless steel 1.4542.
Shackle stainless steel 1.4571.
Push button aluminium.
Version
Pin hardened.
Note
Ball lifting pins are quick and simple lifting devices with swing shackles.
The balls are unlocked by pressing the push button.
After releasing the push button, the ball is securely locked.
– Protected against corrosion and weather-resistant
– High-strength, hardened, extremely durable pin.
– TÜV-tested.
Values X min., F1, F2 and F3 with 5x safety factor.
The balls are unlocked by pressing the push button.
After releasing the push button, the ball is securely locked.
– Protected against corrosion and weather-resistant
– High-strength, hardened, extremely durable pin.
– TÜV-tested.
Values X min., F1, F2 and F3 with 5x safety factor.
Temperature range
max. +250 °C.
Accessory
Receiver bushes 07781.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.