Tapered nut with locking serrations steel zinc-nickel coated 07215-10-006
- Rapid assembly without locking tools
- Wide application possibilities
- No rotation during assembly
- Countersunk nut (flat surface)
Sales unit
0,90 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Tapered nut
Version 1
with locking serrations
Form
S
Product type
nut
Main
material
steel
Surface finish
body
zinc-nickel coated
D=outside diameter
10
G=thread / for thread
M6
H=Height
3,45
D1
1,5
Kind of fastening
countersink
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Conu® tapered nuts are self-locking nuts that can be fitted tool-free. The design enables the nut to be fully recessed into the workpiece.
Material
Steel.
Version
Zinc-nickel coated.
Note
The mating bevel should comply with DIN 74, Style F. The locking serrations cause the nut to lock in the matching countersink due to the larger angle of the nut (α) compared to the countersink (90°). The clamping force increases as the nut is further tightened into the bevel. This prevents the connection from coming loose unintentionally.
Style S is suitable for screws with quality class 8.8.
Style L is suitable for screws with quality class 10.9.
Style S is suitable for screws with quality class 8.8.
Style L is suitable for screws with quality class 10.9.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.