{"product":{"productId":"agid.2145","price":161.73,"name":"PLATE RECTANGULAR L=300 63X16 GREY CASTIRON"},"currency":"EUR"}
Plate
rectangular
grey cast iron
- Especially suitable as the body in machine, tool, and fixture construction
- Various dimensions
Sales unit
161,73 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Plate
Version 1
rectangular
Main
material
grey cast iron
B=Width
63
L=Length
300
S=Height
16
~ Battery relevance?
No
~ CE relevance?
No
~ CP65 substance 2 CAS-No.
no CAS-No.
~ CP65 substance cancer
Carbon-black extracts
~ CP65 warning required?
Yes
~ Conflict Minerals content
Sn
~ Conflict Minerals status
no intentional 3TG
~ Dual-Use No.
Not listed
~ Magnet relevance?
No
~ PFAS free?
Yes
~ REACH SVHC-free?
Yes
~ REACH version
04.02.2026 - 253 substances
~ RoHS conformity
Yes, without exemption
~ RoHS version
2011/65/EU incl.2015/863/EU
~ Safatey Data Sheet relevance?
No
~ TSCA conformity
Yes
~ TSCA version
10/2021
~ WEEE-No.
N
Description
Material
GJL 250 annealed or EN AW-7075
Note
The length L is cut by saw and is always supplied overlong.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.