{"product":{"productId":"agid.2196","price":226.38,"name":"T-PROFILE L=300 40X40 GREY CAST IRON"},"currency":"EUR"}
T-Profile
grey cast iron
- For setting up fixtures
- Easy handling
- Versatile use
Sales unit
226,38 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
T-Profile
Main
material
grey cast iron
B=Width
40
H=Height
40
L=Length
300
RoHS
true
S
10
Description
Material
GJL 250 annealed or EN AW-7075.
Note
The length L is cut by saw and is always supplied overlong.
On request
Lengths 800 mm and 1000 mm in cast iron.
Drawing reference
machined faces: ±0.25 mm
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
unmachined faces: ±2 mm
length tolerance:
≤200 mm: +3/+10
>200 mm ≤590 mm: +8/+15
≥600 mm: +20/+50
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.