{"product":{"productId":"agid.18385","price":0.84,"name":"KNURLED SCREW DIN653 / DIN653-A LOWFORM, M04, L=8, D1=16, K=3,5, STEEL 5.8BRIGHT"},"currency":"EUR"}
Knurled screw
low form
steel
bright
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- Material: steel or stainless steel (A1)
- Different thread sizes
Sales unit
0,84 €
plus sales tax
norelem.product.details.availability.details.offline
Added to your shopping cart
Item
Knurled screw
Version 1
low form
Main
material
steel
Surface finish
body
bright
D1=Outside diameter
16
D=Thread
M4
L=thread length
8
D3
4
Grade
5.8
K
3,5
Description
Material
Steel or stainless steel (A1).
Version
Steel grade 5.8, bright;
Stainless steel, bright.
Stainless steel, bright.
Note
Supplied items meet the standards DIN 653 or DIN 653-A.
The steel knurled screws may have an oxide film, causing the colour to change to black.
*Knurled screw with no H dimension have no shank.
The steel knurled screws may have an oxide film, causing the colour to change to black.
*Knurled screw with no H dimension have no shank.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.