Thermostat for filter ventilators plastic light grey RAL 7035 83200-061
- Tool-free connection
- Compact, flow optimised design
- High switching capacity & extreme temperature resistance
Unité de vente
16,96 €
hors TVA
Ajouté à votre panier
Designation
Thermostat
Version 1
for filter ventilators
Version 2
normally open
Form
A
Main
material
plastic
Main
colour
light grey RAL 7035
B=Width
34
H=Height
48
L=Length
61
Safety rating
IP20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Thermostats with NO or NC contacts for ventilator control ensure perfect climate inside the switchboxes. The push-in terminals that can be fitted tool-free and snap-in top hat rail installation ensure they are ready for use immediately. Whilst the flow-optimised housing has highly precision dimensions, the robust bimetal technology switches with absolute reliability up to 10 A and from -45 °C to +80 °C.
Material
Plastic
Version
Housing light grey.
Note
These thermostats regulate temperatures from 0 to +60 °C using a bimetallic strip with spring contact (switching differential: 7 K ± 4 K). They are designed for over 100,000 cycles and switch up to 250 V AC, 10(2) A or 120 V AC, 15(2) A at a maximum relative humidity of 90 per cent.
Connection is made via a 2-pole terminal (0.5 Nm) for single wires up to 2.5 mm² or wire strands up to 1.5 mm². The arbitrary installion orientation and the DIN rail clip (35 mm) makes installation extremely flexible.
Connection is made via a 2-pole terminal (0.5 Nm) for single wires up to 2.5 mm² or wire strands up to 1.5 mm². The arbitrary installion orientation and the DIN rail clip (35 mm) makes installation extremely flexible.
Temperature range
-45°C to +80°C
Remarque importante concernant le téléchargement des modèles CAO
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.