EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Main material
rubber
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
3 1/8
H=Gesamthöhe in Zoll
4 3/8
A in inch
1 9/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L inch
3 5/8
L1 in inch
3 1/6
L2 in inch
2 3/4
Permissible load lbs
550
R in inch
3 1/8
Wheel bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Chape : tôle d’acier.
Roues : bandage en caoutchouc thermoplastique.
Corps de roue : polypropylène.
Finition
Corps moulé. Corps de roulette pivotante avec double roulement à billes dans la couronne de pivotement. Roues avec roulement à billes.
Nota
Axe de roue vissé. Roues orientables avec plaque de fixation. Roues sans traces grises.
Plage de température
-20 °C jusqu’à +60 °C
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought