Swivel castor without locking system polyamide 95042-FXL20
- Very high chemical resistance to many aggressive substances
- Smoother running on smooth floors
- High abrasion resistance
Sales unit
36,02 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Main
material
polyamide
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
1 1/4
D=Rollendurchmesser in Zoll
4
H=Gesamthöhe in Zoll
5 3/8
A in inch
1 9/16
B1 in inch
1 3/4
B3 in inch
2 1/2
D1 in inch
5/16
Kind of fastening
mounting plate
L
inch
3 5/8
L1 in inch
3 1/16
L2 in inch
2 3/4
Permissible
load
lbs
660
R in inch
3 9/16
Wheel
bearing
Plain bearing
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing steel plate. Wheels PA 6.
Version
Housing press formed.
Double ball bearing with ball shield in the castor head.
Double ball bearing with ball shield in the castor head.
Note
Wheel axle bolted.
Swivel castors with mounting plate.
Swivel castors with mounting plate.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.