FR
Sélectionnez votre langue
Désignation
Doigt d'indexage
Modèle 1
avec encoche d’arrêt
Forme
Y
Type de produit
sans embase
Matériau du corps de base
acier inoxydable
Surface du corps de base
traitée
D1=Filetage
M20x1,5
D=diamètre de boulon
10
L=Longueur
77
Code acier
1.4034
Contre-écrou
avec contre-écrou
Course S
10
D4
28
F x 30°
2,8
Force du ressort finale F2 env. N
34
Force du ressort initiale F1 env. N
15
L1
51
SW
30
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted.
In addition to manual operation, the key ring also enables the connection of elements for remote operation, such as a tether cable.
Form X and Y are recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
indexing pin hardened 1.4034.
indexing pin not hardened 1.4305.

Key ring 1.4310.


Version
Steel version:
Threaded sleeve black oxidized.
Indexing pin hardened, ground and black oxidized.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.
Indexing pin not hardened and ground, bright.

Key ring bright.
Note
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is fitted onto the threaded sleeve so that the carrier pins engage in the slot.
On request
Special versions.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

D'autres clients ont également acheté