FR
Sélectionnez votre langue
Désignation
Doigt d'indexage premium
Modèle 1
sans encoche d'arrêt
Modèle 2
avec doigt d'arrêt conique
Forme
B
Matériau du corps de base
acier inoxydable
Surface du corps de base
trempé, rectifié et naturel
Matériau des composants
thermoplastique
Coloris des composants
gris foncé RAL 7021
D1=Filetage
M20x1,5
D=diamètre de boulon
10
L=Longueur
74
Code acier
1.4034
Contre-écrou
avec contre-écrou
Course S
10
D2
33
D3
17
D4
11
D5
11 -0,01/-0,03
Force du ressort finale F2 env. N
34
Force du ressort initiale F1 env. N
15
H2
9
L1
28
L2
12
L3
25
L4
4
SW1
22
SW2
30
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
Product description
Indexing plungers are used where any change in locking position due to lateral forces should be prevented. A new indexed position can be only be moved to after the pin has been manually retracted. Form D is recommended for applications where the indexing pin should remain disengaged for an extended period and be prevented from springing back.

Premium indexing plungers are characterised by higher manufacturing demands of the indexing plunger and the threaded sleeve. In addition, a centring locator has been added to the threaded sleeve, which can be used to increase positioning accuracy.
Material

Steel version:
Threaded sleeve and indexing pin free-cutting steel.

Stainless steel version:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Mushroom grip thermoplastic.

Version
Steel version:
Threaded sleeve black oxidised.
Indexing pin hardened, ground and black oxidised.
Stainless steel version:
Threaded sleeve bright.
Indexing pin hardened and ground, bright.

Mushroom grip black grey RAL7021.
Note
When high lateral forces are to be expected, the centring locator should be used.
Assembly
When using the threaded sleeve centring, it is recommended the receiving reamed hole be machined before tapping.
The conical contact surface is aligned by the threaded sleeve and locking nut.
On request
Special versions.
Accessory
Matching tapered bush 03089.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought