EN
Choose your language
Designation
Clamping plate
Version 1
for quarter-turn clamp lock
Version 2
countersunk
Form
B
Main material
stainless steel
Surface finish body
bright
D=diameter
8
D1
20
D2
32
D3 for screw to DIN 912
M3
D4
26
D5
20
D6
33
H
11
H1
5,5
L
6
L1
5
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Matière
Corps en acier ou en Inox.
Finition
Corps nickelé ou naturel.
Nota
Des vis de fixation M2 ou M3 sont fournies.
Possibilité de montage de la forme B pour des plaques d'une épaisseur supérieure à 10 mm
Indication de dessin
1) Plaque
2) Verrou quart de tour
3) Cimblot
4) Ecrou
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought