EN
Choose your language
Designation
Clamping plate
Version 1
for quarter-turn clamp lock
Version 2
countersunk
Form
B
Main material
steel
Surface finish body
nickel-plated
D=diameter
5
D1
14
D2
25
D3 for screw to DIN 912
M2
D4
21
D5
14
D6
26
H
9
H1
4,5
L
5
L1
4
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Housing steel or stainless steel.
Version
Housing nickel-plated or bright.
Note
M2 or M3 fastening screws are supplied.
Form B mounting option for plate thickness over 10 mm
Drawing reference
1) plate
2) quarter-turn clamp lock
3) locating pin
4) nut
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought