Star grip with safety function thermoplastic jet black RAL 9005 06224-150101
- Protection contre toute ouverture ou fermeture inopinée
Sales unit
€11.03
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Désignation
Bouton étoile
Modèle 1
avec fonction de sécurité
Matériau
du corps de base
thermoplastique
Coloris
du corps de base
noir RAL 9005
Matériau
des composants
acier inoxydable
Surface
des composants
naturel
D1=Diamètre extérieur
50
D=Filetage
M10
H=Hauteur
41,9
T=profondeur de filetage
12
D2
17
D8
22
H1
10
H4
37,1
Nombre de dents
12
Taille
3
Type de filetage
taraudage
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
Product description
Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material
Star grip and insert made from reinforced thermoplastic.
Bush steel or stainless steel.
Bush steel or stainless steel.
Version
Steel trivalent blue passivated.
Stainless steel, bright.
Stainless steel, bright.
Advantages
Protection against accidental opening or closing.
On request
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.