Vis à tête cylindrique à six pans creux acier inoxydable A4 naturel 07160-606X35
Sales unit
0,78 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Désignation
Vis à tête cylindrique
Modèle 1
à six pans creux
DIN EN ISO
DIN EN ISO 4762
Type de produit
Vis
Matériau
du corps de base
acier inoxydable A4
Surface
du corps de base
naturel
D=Filetage
M6
L=Longueur
35
SW=largeur de clé
5
Classe de résistance
70
DK
10
K
6
Lg
max.
11
Ls
min.
6
Type de fixation
six pans creux
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
Inox A2 ou inox A4.
Finition
Inox A2-70, poli.
Inox A4-70, poli.
Inox A4-70, poli.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.