EN
Choose your language
Designation
Adapter plate
Version 1
drilled
Form
B
Main material
steel
Surface finish body
black oxidised
B
100
B1
50
D
25
D1
20
D2
13
G
M12
G1
M12
H
30
H1
5,5
H2
12,6
H3
24
L
300
L1
25
L2
50
L3
75
L4
100
L5
125
L6
63
L7
125
Size
System size 12
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
Adapter plate for flexible use of clamping elements and fixed stops in T-slots.
Material
Steel.
Version
Black oxidised.
Note
The adapter plates can be fastened using various interfaces.

Users can customise the versions that have not been drilled to suit their applications.
Advantages
- Fine adjustment in T-slots.
- Sturdy version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

D'autres clients ont également acheté