{"product":{"productId":"agid.20111","price":139.33,"name":"Machinable collets, square"},"currency":"EUR"}
Material
Body EN AC-51400.
Wedges high-carbon steel.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Wedges black oxidised.
Show more
Show less
Description
Material
Body EN AC-51400.
Wedges high-carbon steel.
Wedges high-carbon steel.
Version
Body natural colour anodised.
Wedges black oxidised.
Wedges black oxidised.
Note
The lateral clamping screw tightens the jaws and clamps the workpiece on the circumference.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
The simple and compact design allows 2 workpieces to be clamped.
The clamping travel is max. 0.5 mm.
The jaws must be pre-tensioned before machining the contour, the supplied clamping ring is used for this purpose.
Attention
Repeat accuracy ±0.08 mm
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.