EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Main material
rubber
Component material
steel
Surface finish component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
6
H=Gesamthöhe in Zoll
7 3/4
A in inch
2 9/16
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible load lbs
2205
R in inch
5 9/16
Wheel bearing
Ball bearing
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
Material
Housing steel plate.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle threaded. Elastic solid rubber wheels are shock and impact resistant.
Temperature range
-20 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought