Swivel castor with locking system rubber 95026-10-G5L322
- Very high chemical resistance to many aggressive substances, except oils
- Unsusceptible to shocks and impacts
Sales unit
305,58 €
plus sales tax
Registered customers are offered live availability of the item after logging in to the website. Please log in or register to see the live availability or request a quotation.
Added to your shopping cart
Designation
Swivel castor
Version 1
with locking system
Main
material
rubber
Component
material
steel
Surface finish
component
galvanised, blue-passivated
B=Rollenbreite in Zoll
2
D=Rollendurchmesser in Zoll
6
H=Gesamthöhe in Zoll
7 3/4
A in inch
2 3/16
B1 in inch
3 3/8
B2 in inch
2 7/16
B3 in inch
4 1/2
D1 in inch
9/16
Kind of fastening
mounting plate
L
inch
6 1/4
L1 in inch
5 1/4
L2 in inch
4 15/16
Permissible
load
lbs
2205
R in inch
5 3/16
Wheel
bearing
Ball bearing
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
Material
Housing steel plate.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Wheels made of high-quality elastic solid rubber.
Wheel rims made of die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle threaded. Elastic solid rubber wheels are shock and impact resistant.
Temperature range
-20 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.