FR
Sélectionnez votre langue
Désignation
Goupille d'arrêt
Modèle 1
avec bouton de manœuvre réglable
Modèle 2
résistance élevée au cisaillement
Matériau du corps de base
acier inoxydable
Matériau des composants
acier inoxydable
D1=Diamètre de boulon
16
L=Longueur
23-35
Alésage de réception H11
16
Code acier
1.4542
D
35
D2
19
D3
26
Force de cisaillement double kN max.
257
L1
13,1
L2
39,5
L3
12
L5
36,1-48,1
Poignée de la goupille d’arrêt
bouton de manœuvre réglable
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
Material

Mushroom grip, locknut, adjusting nut and push button, 1.4305 stainless steel.
Pin, 1.4542 stainless steel.
Balls, 1.4125 stainless steel.
Compression spring, 1.4310 stainless steel.

Version
Bright.
Note
Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages
- Higher loading in comparison to standard ball lock pins.
- The length range is infinitely adjustable using the locknut and adjustment nut. This enables play-free positioning on the workpiece.
- The pins made from 1.4542 stainless steel are hardened, have a higher shear resistance and are extremely durable.
Pour pouvoir télécharger nos modèles CAO, vous devez d’abord connecter. Si vous n’avez pas encore créé de compte, inscrivez-vous en cliquant sur « Mon compte » (à droite de l’écran) et suivez les instructions.

Other customers also bought